TLV62568PEVM-884 TLV62568 5.5V Input, 1A Output High Efficiency Step-down Buck Converter Evaluation Module top board image

TLV62568PEVM-884

TLV62568 5.5V Input, 1A Output High Efficiency Step-down Buck Converter Evaluation Module

Pricing

Qty Price
+

Features for the TLV62568PEVM-884

  • 2.5-V to 5.5-V input voltage range
  • 1.8-V output voltage (adjustable)
  • 1-A output current
  • Up to 95% efficiency
  • 35-μA operating quiescent current
  • Power save mode for light-load efficiency
  • 100% duty cycle for lowest dropout
  • Low BOM count

Description for the TLV62568PEVM-884

The TLV62568PEVM-884 evaluation module (EVM) is designed to help the user easily evaluate and test the operation and functionality of the TLV62568PDDC step-down buck converter. The EVM converts a 2.5-V to 5.5-V input voltage to a regulated output voltage of 1.8 V at up to 1-A output current. The TLV62568PDDC comes in a small 2.8 x 2.9 mm² 6-pin SOT-23 package.

Pricing

Qty Price
+