TLV62569EVM-789 5.5V Input, 2A Output, High Efficiency Step-Down Converter Evaluation Module angled board image

TLV62569EVM-789

5.5V Input, 2A Output, High Efficiency Step-Down Converter Evaluation Module

Pricing

Qty Price
+

Features for the TLV62569EVM-789

  • 2.5-V to 5.5-V input voltage range
  • 1.8-V output voltage (adjustable)
  • 2-A output current
  • Up to 95% efficiency
  • 35-μA operating quiescent current
  • Power save mode for light load efficiency
  • 100% duty cycle for lowest dropout
  • Low BOM count

Description for the TLV62569EVM-789

The TLV62569EVM-789 evaluation module (EVM) is designed to help the user easily evaluate and test the operation and functionality of the TLV62569DBV step-down buck converter. The EVM converts a 2.5-V to 5.5-V input voltage to a regulated output voltage of 1.8 V at up to 2-A output current. The TLV62569DBV comes in a small 1.6 x 2.9 mm² 5-pin SOT-23 package.

Pricing

Qty Price
+