TLV62585PEVM-030 Buck Converter Evaluation Module top board image

TLV62585PEVM-030

Buck Converter Evaluation Module

Pricing

Qty Price
+

Features for the TLV62585PEVM-030

  • 2.5-V to 5.5-V input voltage range
  • 1.8-V output voltage (adjustable)
  • 3-A output current
  • Up to 95% efficiency
  • 35-μA operating quiescent current
  • Power save mode for light-load efficiency
  • 100% duty cycle for lowest dropout
  • Low BOM count

Description for the TLV62585PEVM-030

The TLV62585PEVM-030 evaluation module (EVM) is designed to help the user easily evaluate and test the operation and functionality of the TLV62585XDRL step-down buck converter. The EVM converts a 2.5-V to 5.5-V input voltage to a regulated output voltage of 1.8 V at up to 3-A output current. The TLV62585XDRL comes in a small 1.6 x 1.6 mm² SOT-563 package.

Pricing

Qty Price
+