The TLV62585 device is a high-frequency synchronous step-down converter optimized for
compact solution size and high efficiency. The device integrates switches capable of delivering an
output current up to 3 A. At medium to heavy loads, the converter operates in pulse width
modulation (PWM) mode with typical 1.5-MHz switching frequency. At light load, the device
automatically enters Power Save Mode (PSM) to maintain high efficiency over the entire load current
range. In shutdown, the current consumption is reduced to less than 2 µA.
The internal compensation circuit allows a compact solution and small external
components. An internal soft start circuit limits the inrush current during startup. Other features
like short circuit protection, thermal shutdown protection, output discharge and power good are
built-in. The device is available in a 2-mm × 2-mm QFN package.
View datasheet View product folder