See datasheet for actual packaging/pinout drawings

Package | PIN:

DDC | 5

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.51
10 - 24 $ 0.45
25 - 99 $ 0.41
100 - 249 $ 0.35
250 - 499 $ 0.32
500 - 749 $ 0.25
750 - 999 $ 0.19
1000 - 9999 $ 0.16
  View datasheet for TLV70012QDDCRQ1 View product folder for TLV70012QDDCRQ1

Adjust your quantity during checkout

TLV70012QDDCRQ1-Automotive 300mA Low-Iq Low-Dropout (LDO) Regulator for Portables

The TLV70018-Q1 and TLV70012-Q1 low-dropout (LDO) linear regulators are low quiescent current devices with excellent line and load transient performance. A precision band-gap and error amplifier provides overall 2% accuracy. Low output noise, high power-supply rejection ratio (PSRR), and low-dropout voltage make this series of devices ideal for powering power-sensitive loads. All device versions have thermal shutdown and current limit for detecting fault conditions.

Furthermore, these devices are stable with an effective output capacitance of only 0.1 µF. This feature enables the use of cost-effective capacitors that have higher bias voltages and temperature derating. The devices regulate to specified accuracy with no output load.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00