The TLV700 series of low-dropout (LDO) linear regulators are low quiescent
current devices with excellent line and load transient performance. These LDOs are designed for
power-sensitive applications. A precision bandgap and error amplifier provides overall 2% accuracy.
Low output noise, very high power-supply rejection ratio (PSRR), and low dropout voltage make this
series of devices ideal for most battery-operated handheld equipment. All device versions have
thermal shutdown and current limit for safety.
Furthermore, these devices are stable with an effective output capacitance of only 0.1
µF. This feature enables the use of cost-effective capacitors that have higher bias voltages and
temperature derating. The devices regulate to specified accuracy with no output load.
The TLV700 series of
LDOs are available in 1.5-mm × 1.5-mm SON-6, SOT-5, and SC70 packages.
View datasheet View product folder