See datasheet for actual packaging/pinout drawings

TLV70130EVM-077


TLV70130 Low-Dropout (LDO) Regulator Evaluation Module

TI Store Price:

Unit price: $20.00

Adjust your quantity during checkout

Texas Instruments TLV70130EVM-077

The TLV70130EVM-077 Evaluation Module (EVM) and reference design demonstrates the proper operation of a 24V, 150mA, <3.2μA Iq, low noise, low-dropout linear regulator in a DBV (SOT23-5) package. The TLV70130EVM-077 is a stand alone evaluation module containing a low-dropout regulator IC for fixed voltage regulation (3.0V) at 150mA, input and output capacitors for stable operation, and header-connectors for easy connection to external test and application circuitry.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00