See datasheet for actual packaging/pinout drawings

Package | PIN:

DSE | 6

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.41
10 - 24 $ 0.36
25 - 99 $ 0.33
100 - 249 $ 0.28
250 - 499 $ 0.25
500 - 749 $ 0.20
750 - 999 $ 0.15
1000 - 9999 $ 0.13
  View datasheet for TLV70243DSER View product folder for TLV70243DSER

Adjust your quantity during checkout

TLV70243DSER-300mA Low-Iq Low-Dropout (LDO) Regulator for Portables

The TLV702 series of low-dropout (LDO) linear regulators are low quiescent current devices with excellent line and load transient performance. These LDOs are designed for power-sensitive applications. A precision bandgap and error amplifier provides overall 2% accuracy. Low output noise, very high power-supply rejection ratio (PSRR), and low-dropout voltage make this series of devices ideal for a wide selection of battery-operated handheld equipment. All device versions have thermal shutdown and current limit for safety.

Furthermore, these devices are stable with an effective output capacitance of only 0.1 μF. This feature enables the use of cost-effective capacitors that have higher bias voltages and temperature derating. The devices regulate to specified accuracy with no output load.

The TLV702P series also provides an active pulldown circuit to quickly discharge the outputs.

The TLV702 series of LDO linear regulators are available in SOT23-5 and 1.5-mm × 1.5-mm SON-6 packages.

View datasheet
View product folder
Order SummaryEdit >
THS3095D (1)$0.00
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00