The TLV704 series of low-dropout (LDO) regulators are ultralow
quiescent current devices designed for extremely power-sensitive applications. Quiescent current is
virtually constant over the complete load current and ambient temperature range. These devices are
an ideal power-management attachment to low-power microcontrollers, such as the
MSP430.
The TLV704 operates over a wide operating input voltage of 2.5 V to 24 V. Thus, the
device is an excellent choice for both battery-powered systems as well as industrial applications
that undergo large line transients.
The TLV704 is available in a 3-mm × 3-mm SOT23-5 package, which is ideal for
cost-effective board manufacturing.
View datasheet View product folder