See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $20.00
 

Adjust your quantity during checkout

TLV70533EVM-596-TLV70533 Low-IQ Low-Noise Low-Dropout (LDO) Regulator Evaluation Module

The TLV70533EVM-596 evaluation module and reference design demonstrates the proper operation of a 200mA, low Iq, low-noise, low-dropout linear regulator in a WCSP chip scale package. The TLV70533EVM-596 is a stand alone device that contains a low-dropout regulator IC for fixed voltage regulation at 200mA, input and output capacitors for stable operation, and header-connectors for easy connection to external test and application circuitry.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00