See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

DQN | 4

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TLV70718PDQNT


200mA Low-Iq Low-Noise Low-Dropout (LDO) Regulator for Portable Devices

TI Store Price:

 
 
Qty.Price
1 - 9 $ 0.36
10 - 24 $ 0.31
25 - 99 $ 0.30
100 - 249 $ 0.19
250 - 499 $ 0.19
500 - 749 $ 0.18
750 - 999 $ 0.13
1000 - 9999 $ 0.10

Adjust your quantity during checkout

Texas Instruments TLV70718PDQNT

The TLV707 series (TLV707 and TLV707P) of low-dropout linear regulators (LDOs) are low quiescent current devices with excellent line and load transient performance for power-sensitive applications. These devices provide a typical accuracy of 0.5%. All versions have thermal shutdown and overcurrent protection for safety.

Furthermore, these devices are stable with an effective output capacitance of only 0.1 µF. This feature enables the use of cost-effective capacitors that have higher bias voltages and temperature derating. These devices also regulate to the specified accuracy with no output load.

The TLV707P also provides an active pulldown circuit to quickly discharge the outputs.

The TLV707 series of LDOs are available in a 1-mm × 1-mm DQN (X2SON) package that makes them ideal for handheld applications.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00