Features for the TLV7101828EVM-595
- Iout 200mA, Low power IQ=62uA
- Vout - 2% Accuracy
- Low Output Noise: 48mVRMS (No Bypass Cap Required)
- High PSRR: 68dB @ 1kHz
Description for the TLV7101828EVM-595
The TLV7101828EVM-595 is a fully assembled and tested circuit for evaluating the 200mA output low-dropout regulator in the WSON (DSE) 1.5mm x 1.5mm package.