See datasheet for actual packaging/pinout drawings

Package | PIN:

DSE | 6

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.62
10 - 24 $ 0.54
25 - 99 $ 0.49
100 - 249 $ 0.42
250 - 499 $ 0.38
500 - 749 $ 0.29
750 - 999 $ 0.23
1000 - 9999 $ 0.20
  View datasheet for TLV7111333DDSET View product folder for TLV7111333DDSET

Adjust your quantity during checkout

TLV7111333DDSET-Dual, 200mA, Low-IQ, Low-Dropout Regulator for Portable Devices

The TLV710 and TLV711 series of dual, low-dropout (LDO) linear regulators are low quiescent current devices with excellent line and load transient performance. These LDOs are designed for power-sensitive applications. These devices provide a typical accuracy of 2% over temperature.

The TLV711 series provides an active pulldown circuit to quickly discharge the outputs.

In addition, the TLV711-D series of devices have pull-down resistors at the EN pins. This design helps in disabling the device when the signal-driving EN pins are in a weak, indeterminate state (for example, the GPIO of a processor that might be three-stated during startup). The pull-down resistor pulls the voltage to the EN pins down to 0V, thus disabling the device.

The TLV710 and TLV711 series are available in a 1.5mm × 1.5mm SON-6 package, and are ideal for handheld applications.

View datasheet
View product folder
Order SummaryEdit >
TPS5450DDA (1)$0.00
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00