See datasheet for actual packaging/pinout drawings

Package | PIN:

DBV | 5

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.30
10 - 24 $ 0.26
25 - 99 $ 0.24
100 - 249 $ 0.20
250 - 499 $ 0.18
500 - 749 $ 0.14
750 - 999 $ 0.11
1000 - 9999 $ 0.09
  View datasheet for TLV71312PQDBVRQ1 View product folder for TLV71312PQDBVRQ1

Adjust your quantity during checkout

TLV71312PQDBVRQ1-Automotive Capacitor-Free 150mA Low-Dropout (LDO) Regulator With Foldback Current Limit

The TLV713P-Q1 series of low-dropout (LDO) linear regulators are low quiescent current LDOs with excellent line and load transient performance and are designed for power-sensitive applications. These devices provide a typical accuracy of 1%.

The TLV713P-Q1 series of devices is designed to be stable without an output capacitor. The removal of the output capacitor allows for a very small solution size. However, the TLV713P-Q1 series is also stable with any output capacitor if an output capacitor is used.

The TLV713P-Q1 also provides inrush current control during device power-up and enabling. The TLV713P-Q1 limits the input current to the defined current limit to avoid large currents from flowing from the input power source. This functionality is especially important in battery-operated devices.

The TLV713P-Q1 series is available in a standard DBV package and provides an active pulldown circuit to quickly discharge output loads. The TLV713P-Q1 is suited for automotive applications because the device is qualified for AEC-Q100 grade 1.

View datasheet
View product folder
Order SummaryEdit >
INA217AIP (1)$0.00
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00