See datasheet for actual packaging/pinout drawings

Package | PIN:

DQN | 4

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.25
10 - 24 $ 0.22
25 - 99 $ 0.20
100 - 249 $ 0.17
250 - 499 $ 0.16
500 - 749 $ 0.12
750 - 999 $ 0.09
1000 - 9999 $ 0.08
  View datasheet for TLV71315PDQNR View product folder for TLV71315PDQNR

Adjust your quantity during checkout

TLV71315PDQNR-150mA Low-Dropout (LDO) Regulator With Foldback Current Limit for Portable Devices

The TLV713 series of low-dropout (LDO) linear regulators are low quiescent current LDOs with excellent line and load transient performance and are designed for power-sensitive applications. These devices provide a typical accuracy of 1%.

The TLV713 series of devices is designed to be stable without an output capacitor. The removal of the output capacitor allows for a very small solution size. However, the TLV713 series is also stable with any output capacitor if an output capacitor is used.

The TLV713 also provides inrush current control during device power up and enabling. The TLV713 limits the input current to the defined current limit to avoid large currents from flowing from the input power source. This functionality is especially important in battery-operated devices.

The TLV713 series is available in standard DQN and DBV packages. The TLV713P provides an active pulldown circuit to quickly discharge output loads.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00