See datasheet for actual packaging/pinout drawings

Package | PIN:

DPQ | 6

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.36
10 - 24 $ 0.32
25 - 99 $ 0.30
100 - 249 $ 0.26
250 - 499 $ 0.24
500 - 749 $ 0.19
750 - 999 $ 0.15
1000 - 9999 $ 0.14
  View datasheet for TLV7162818PDPQT View product folder for TLV7162818PDPQT

Adjust your quantity during checkout

TLV7162818PDPQT-Dual-Channel, Capless, 150mA Low-Dropout (LDO) Regulator

The TLV716 is a family of dual-channel, capacitor-free,150-mA, low-dropout (LDO) voltage regulators with multiple fixed-output options available from 1 V to 3.3 V. These devices provide an initial 1% accuracy and 1.5% accuracy overtemperature.

The TLV716 family is designed to be stable with or without an input or output capacitor. Eliminating the output capacitor allows for a very small solution size. The TLV716P series provides an active pulldown circuit to quickly discharge the output voltage if the application requires an output capacitor.

The device provides inrush current control during device power up and enabling. Inrush control provides constant-current charging of the output load during start-up, thereby reducing the risk of an undesired overcurrent fault from the input supply or battery.

The TLV716 family is available in a 1.2-mm × 1.2-mm SON-6 package and is ideal for space-constrained applications.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00