See datasheet for actual packaging/pinout drawings

Package | PIN:

DQN | 4

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.32
10 - 24 $ 0.28
25 - 99 $ 0.25
100 - 249 $ 0.22
250 - 499 $ 0.19
500 - 749 $ 0.15
750 - 999 $ 0.12
1000 - 9999 $ 0.10
  View datasheet for TLV71718PDQNR View product folder for TLV71718PDQNR

Adjust your quantity during checkout

TLV71718PDQNR-150mA, Single Output, Low Noise, Low-Dropout Regulator for Portable Devices

The TLV717P series of low-dropout (LDO) linear regulators are low quiescent current LDOs with excellent line and load transient performance and are designed for power-sensitive applications. These devices provide a typical accuracy of 0.5%.

The TLV717P series offer current foldback that throttles down the output current with a decrease in load resistance. The typical value at which current foldback initiates is 350 mA; the typical value of the output short current limit value is 40 mA.

Furthermore, these devices are stable with an effective output capacitance of only 0.1 µF. This feature enables the use of cost-effective capacitors that have higher bias voltages and temperature derating. The devices regulate to specified accuracy with no output load.

The TLV717P series is available in a 1-mm × 1-mm DQN package that makes them ideal for hand-held applications. The TLV717P provides an active pulldown circuit to quickly discharge output loads.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00