See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $20.00
 

Adjust your quantity during checkout

TLV71733PEVM-072-Evaluation Module for TLV71733P Single Output, Low Noise, Low-Dropout Regulator

The TLV71733PEVM-072 Evaluation Module (EVM) is a fully assembled and tested circuit for evaluating the TLV71733P Single Output, 150mA, Low Noise, Low-Dropout Regulator. The EVM demonstrates the proper operation of a 5.5V, 150mA, <0.1μA Iq, low noise, low-dropout linear regulator in a DQN package.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00