TLV73312PEVM-643 TLV73312 low-dropout (LDO) voltage regulator evaluation module angled board image

TLV73312PEVM-643

TLV73312 low-dropout (LDO) voltage regulator evaluation module

Pricing

Qty Price
+

Features for the TLV73312PEVM-643

  •  1% Typical Accuracy
  •  Very Low Dropout: 250 mV (typ) @ 300 mA
  •  Low Input voltage range: 1.4 V to 5.5 V
  •  Ultra-small package: 1x1 SO
  •  Low Iq: 34 uA

Description for the TLV73312PEVM-643

The TLV73312PEVM-643 evaluation module (EVM) is a fully assembled and tested circuit for evaluating the TLV73312 300mA, Low IQ, High PSRR Low-Dropout Regulator for portable applications. The EVM contains header connectors for easy connection to external test and application circuitry.

Pricing

Qty Price
+