See datasheet for actual packaging/pinout drawings

Package | PIN:

DBV | 5

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.28
10 - 24 $ 0.24
25 - 99 $ 0.22
100 - 249 $ 0.19
250 - 499 $ 0.17
500 - 749 $ 0.13
750 - 999 $ 0.10
1000 - 9999 $ 0.09
  View datasheet for TLV73315PDBVR View product folder for TLV73315PDBVR

Adjust your quantity during checkout

TLV73315PDBVR-Capacitor-Free, 300-mA, Low-Dropout Regulator with Foldback Current Limit for Portable Devices

The TLV733 series of low-dropout linear regulators (LDOs) are ultra-small, low quiescent current LDOs that can source 300 mA with good line and load transient performance. These devices provide a typical accuracy of 1%.

The TLV733 series is designed with a modern capacitor-free architecture to ensure stability without an input or output capacitor. The removal of the output capacitor allows for a very small solution size, and can eliminate inrush current at startup. However, the TLV733 series is also stable with ceramic output capacitors if an output capacitor is necessary. The TLV733 also provides foldback current control during device power-up and enabling if an output capacitor is used. This functionality is especially important in battery-operated devices.

The TLV733 provides an active pull-down circuit to quickly discharge output loads when disabled.

The TLV733 series is available in standard DBV (SOT-23) and DQN (X2SON) packages.

View datasheet
View product folder
Order SummaryEdit >
INA128PA (1)$0.00
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00