See datasheet for actual packaging/pinout drawings

Package | PIN:

DQN | 4

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.28
10 - 24 $ 0.25
25 - 99 $ 0.23
100 - 249 $ 0.19
250 - 499 $ 0.18
500 - 749 $ 0.14
750 - 999 $ 0.10
1000 - 9999 $ 0.09
  View datasheet for TLV74315PDQNR View product folder for TLV74315PDQNR

Adjust your quantity during checkout

TLV74315PDQNR-300mA Low-Dropout (LDO) Regulator

The TLV743P low-dropout linear regulator (LDO) is an ultra-small, low quiescent current LDO that sources 300 mA with good line and load transient performance. The device provides a typical accuracy of 1%.

The TLV743P is designed to be stable with a small output capacitor with a value of 1 µF. The TLV743P device provides foldback current control during device power up and enabling. This functionality is especially important in battery-operated devices.

The TLV743P provides an active pulldown circuit to quickly discharge output loads when the device is disabled.

The TLV743P is available in standard DBV (SOT-23) and DQN (X2SON) packages.

 

 

 

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00