See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $20.00
 

Adjust your quantity during checkout

TLV803SEVM-019-Evaluation Module for TLV803S 3-Pin Voltage Supervisor with Active-Low, Open Drain Reset

The TLV803SEVM-019 is a fully assembled and tested circuit that allows easy evaluation of TLV803S supply voltage supervisor (SVS) at a supply voltage of 3.3 V. TLV803S is an active low reset SVS. The output (reset) of the EVM will either be high (equivalent to supply voltage) when VDD is greater than the threshold voltage and low (0-V) when VDD is less than the threshold voltage.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00