TLV809KEVM-019 TLV809 evaluation module for low-power 3-pin voltage supervisor (reset IC) top board image

TLV809KEVM-019

TLV809 evaluation module for low-power 3-pin voltage supervisor (reset IC)

Pricing

Qty Price
+

Features for the TLV809KEVM-019

  • 3-pin SOT-23 package
  • Supply current: 9 µA (typical)
  • Precision supply-voltage monitor: 2.5 V, 3 V, 3.3 V, 5 V
  • Power-on reset generator with fixed delay time of 200 ms
  • Pin-to-pin compatible with MAX809
  • Push-pull, active-low output
  • Temperature range from –40°C to +85°C

Description for the TLV809KEVM-019

The TLV809KEVM-019 evaluation module (EVM) is a fully-assembled and tested circuit that lets you easily evaluate the TLV809K33 supply voltage supervisor (SVS) at a supply voltage of 3.3 V. The TLV809K33 device is an active-low reset SVS. The output (reset) of the EVM is either high (equivalent to supply voltage) when the VDD voltage is greater than the threshold voltage, or low (0 V) when the VDD voltage is less than the threshold voltage.

Pricing

Qty Price
+