TLV810SEVM-019 TLV810 3-pin voltage supervisor (reset IC) with active-high push-pull reset evaluation module angled board image

TLV810SEVM-019

TLV810 3-pin voltage supervisor (reset IC) with active-high push-pull reset evaluation module

Pricing

Qty Price
+

Features for the TLV810SEVM-019

  • 3-pin SOT-23 package
  • Supply current: 9 µA (typical)
  • Precision supply-voltage monitor: 2.5 V, 3 V, 3.3 V, 5 V
  • Power-on reset generator with fixed delay time of 200 ms
  • Pin-to-pin compatible with MAX810
  • Push-pull, active-low output
  • Temperature range from –40°C to +125°C

Description for the TLV810SEVM-019

The TLV810SEVM-019 evaluation module (EVM) is a fully-assembled and tested circuit that lets you easily evaluate the TLV810S supply voltage supervisor (SVS) at a supply voltage of 3.3 V. The TLV810S device is an active-high reset SVS. The output (reset) of the EVM is either active or high (0-V) when the VDD voltage is greater than the threshold voltage or inactive, or low (equivalent to supply voltage) when the VDD voltage is less than the threshold voltage.

Pricing

Qty Price
+