See datasheet for actual packaging/pinout drawings

Package | PIN:

PK | 3

Temp:

Q (-40 to 125)

ECO Plan:

Green (RoHS & no Sb/Br)

TI Store Price:

Qty.Price
1 - 9 $ 0.71
10 - 24 $ 0.64
25 - 99 $ 0.59
100 - 249 $ 0.50
250 - 499 $ 0.46
500 - 749 $ 0.38
750 - 999 $ 0.30
1000 - 9999 $ 0.27
  View datasheet for TLVH431BQPK View product folder for TLVH431BQPK

Adjust your quantity during checkout

TLVH431BQPK-0.5% Accuracy Low-Voltage Wide-Operating Current Adjustable Precision Shunt Regulator

The TLVH431 and TLVH432 devices are low-voltage 3-terminal adjustable voltage references, with specified thermal stability over applicable industrial and commercial temperature ranges. Output voltage can be set to any value between VREF (1.24 V) and 18 V with two external resistors (see ). These devices operate from a lower voltage (1.24 V) than the widely used TL431 and TL1431 shunt-regulator references.

When used with an optocoupler, the TLVH431 and TLVH432 devices are ideal voltage references in isolated feedback circuits for 3-V to 3.3-V switching-mode power supplies. They have a typical output impedance of 0.25 Ω. Active output circuitry provides a very sharp turn-on characteristic, making the TLVH431 and TLVH432 devices excellent replacements for low-voltage Zener diodes in many applications, including on-board regulation and adjustable power supplies.

The TLVH432 device is identical to the TLVH431 device, but is offered with different pinouts for the 3-pin SOT-23 and SOT-89 packages.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00