See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

ZAD | 212

Temp:

I (-40 to 85)

ECO Plan:

Green (RoHS & no Sb/Br)

TM4C129XNCZADI3


IoT enabled High performance 32-bit ARM® Cortex®-M4F based MCU

TI Store Price:

 
 
Qty.Price
1 - 9 $ 17.21
10 - 24 $ 16.00
25 - 99 $ 15.44
100 - 249 $ 13.49
250 - 499 $ 12.84
500 - 749 $ 11.81
750 - 999 $ 10.51
1000 - 9999 $ 10.51

Adjust your quantity during checkout

Texas Instruments TM4C129XNCZADI3

Tiva™ C Series microcontrollers integrate a large variety of rich communication features to enable a new class of highly connected designs with the ability to allow critical, real-time control between performance and power. The microcontrollers feature integrated communication peripherals along with other high-performance analog and digital functions to offer a strong foundation for many different target uses, spanning from human machine interface to networked system management controllers.

In addition, Tiva™ C Series microcontrollers offer the advantages of ARM's widely available development tools, System-on-Chip (SoC) infrastructure, and a large user community. Additionally, these microcontrollers use ARM's Thumb®-compatible Thumb-2 instruction set to reduce memory requirements and, thereby, cost. Finally, the TM4C129XNCZAD microcontroller is code-compatible to all members of the extensive Tiva™ C Series, providing flexibility to fit precise needs.

Texas Instruments offers a complete solution to get to market quickly, with evaluation and development boards, white papers and application notes, an easy-to-use peripheral driver library, and a strong support, sales, and distributor network.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00