See datasheet for actual packaging/pinout drawings

Packaging

Package | PIN:

PFC | 80

Temp:

C (0 to 70)

ECO Plan:

Green (RoHS & no Sb/Br)

TMDS341APFC


3-to-1 DVI/HDMI Switch with AC coupling

TI Store Price:

 
 
Qty.Price
1 - 9 $ 5.42
10 - 24 $ 4.88
25 - 99 $ 4.55
100 - 249 $ 4.08
250 - 499 $ 3.81
500 - 749 $ 3.32
750 - 999 $ 2.87
1000 - 9999 $ 2.81

Adjust your quantity during checkout

Texas Instruments TMDS341APFC

The TMDS341A is a 3-port digital video interface (DVI) or high-definition multimedia interface (HDMI) switch that allows up to 3 DVI or HDMI ports to be switched to a single display terminal. Four TMDS channels, one hot plug detector, and an I2C interface are supported on each port. Each TMDS channel allows signaling rates up to 2.25 Gbps.

The active source is selected by configuring source selectors, S1, S2, and S3. The selected TMDS inputs from each port are switched through a 3-to-1 multiplexer. The I2C interface of the selected input port is linked to the I2C interface of the output port, and the hot plug detector (HPD) of the selected input port is output to HPD_SINK. For the unused ports, the I2C interfaces are isolated, and the HPD pins are kept low.

Termination resistors (50-), pulled up to VCC, are integrated at each receiver input pin. External terminations are not required. A precision resistor is connected externally from the VSADJ pin to ground for setting the differential output voltage to be compliant with the TMDS standard. When the output is connected to a standard TMDS termination and OE is high, the output is high impedance.

The TMDS341A provides fixed 8-dB input equalization and selectable 3-dB output de-emphasis to optimize system performance through 5-meter or longer DVI compliant cables. The device is characterized for operation from 0°C to 70°C.

View datasheet
View product folder
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00