See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $149.00
 

Adjust your quantity during checkout

TMDSADP1420-Adaptive Clocking JTAG Emulator Adapters

TMDSADP1420 adapter – used for connecting TI and 3rd party XDS510 and XDS560-class emulators with a 14 pin native connector to the TMDXEVM6446 or customer boards with a compact (CTI) 20-pin header. The adapter improves signal integrity, translates voltages, and can optionally provide adaptive clocking.

TMDSADP1414 – used for connecting TI and 3rd party XDS510 and XDS560 class 14-pin emulators to custom customer boards with 14-pin JTAG header. The TMDSADP1414 adapter improves signal integrity, translates voltages and can optionally provide adaptive clocking. It is compatible with TI and 3rd party XDS510 and XDS560-class emulators with a 14 pin native connector connecting to a target board with a 14-pin standard JTAG header.

TMDSADP1460 Emulation Adapter Board – designed to allow targets containing Texas Instruments' 60-pin Next Generation Emulation Interface to be used with traditional fielded 14-pin emulation hardware (e.g. XDS510 and XDS560). See 60-Pin Emulation Header Technical Reference SPRU655A for more information.

TMDSADPEMU-20A adapter – a small printed circuit board adapter that has connections for both 14 pin and 20 pin (ARM) emulators on the top side. The target board side connector is to the standard 20 pin ARM configuration.

TMDSADPEMU-20T adapter – a small printed circuit board adapter that has connections for both 14 pin and 20 pin (ARM) emulators on the top side. The target board side connector is to the TI 20 CTI configuration.

BH-ADP-ISO14 – for connecting TI and 3rd party 14-pin emulators to custom customer boards with 14-pin JTAG header. The BH-ADP-ISO14 adapter is designed to minimize and protect connected devices (PC/Emulator/Target) from ground loop voltage, harsh environments and new, untested designs. The Isolation Adapter supports 3.3-5.0v targets and is available with TI 14-pin JTAG connections.  This tool was formerly sold by TI as TMDSADP1414-ISO.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00