TMDSCNCD28027 Piccolo controlCARD angled board image

TMDSCNCD28027

Piccolo controlCARD

Pricing

Qty Price
+

Features for the TMDSCNCD28027

Hardware Features

  • TMDSCNCD28027: TMS320F28027 DIMM100 based controlCARD
  • Small form factor
  • Isolated RS-232 interface
  • F28x analog I/O, digital I/O and JTAG signals to DIMM interface
  • 5V power and JTAG debug probe required from DIMM interface
  • Hardware Files are in C2000Ware at boards\controlCARDs\TMDSCNCD28027

 

Software Features

 

Get Started

Description for the TMDSCNCD28027

TMDSCNCD28027 is a DIMM100 controlCARD based evaluation and development tool for the F2802x series. controlCARDs are complete board-level modules that utilize one of two standard form factors (100-pin DIMM or 180-pin HSEC) to provide a low-profile single-board controller solution.

For first evaluation, controlCARDs are typically purchased bundled with a docking station or an application kit. The TMDSCNCD28027 control card requires a DIMM100 baseboard to function.

Pricing

Qty Price
+