See datasheet for actual packaging/pinout drawings

TMDSCNCD28044


F28044 controlCARD

TI Store Price:

Unit price: $61.08

Adjust your quantity during checkout

Texas Instruments TMDSCNCD28044

The C2000 controlCARDs from Texas Instruments are ideal products for OEMs to use for initial software development and short run builds for system prototypes, test stands, and many other projects that require easy access to high-performance controllers. The controlCARDs are complete board-level modules that utilize an industry-standard DIMM form factor to provide a low-profile single-board controller solution. All of the C2000 controlCARDs use the same 100-pin connector footprint to provide the analog and digital I/Os on-board controller and are completely interchangeable. Each controlCARD provides an isolated RS-232 interface for communications. The host system needs to provide only 5V power to the controlCARD. The controlCARDs from TI support the 100MHz TMS320F2808 (P/N TMDSCNCD2808), the 100Mhz F28044 (P/N TMDSCNCD28044), the 60Mhz F28027(P/N TMDXCNCD28027), and the 150MHz floating-point TMS320F28335 (P/N TMDSCNCD28335). Standalone JTAG emulator required. Sold separately.

Related Products

 TMDSCCS2000-1-TIs
tore picture

TMDSCCS2000-1-F24x/C24x Code Composer Studio IDE v3.3 - with Annual Subscription
Product Number:  TMDSCCS2000-1

TMDSDOCK2808 - TI store picture

TMDSDOCK2808-TMS320F2808 Experimenter Kit
Product Number:  TMDSDOCK2808

TMDSDCDC2KIT - TI store picture

TMDSDCDC2KIT-C2000 Digital Power Experimenter Kit
Product Number:  TMDSDCDC2KIT

TMDSCNCD2808 - TI store picture

TMDSCNCD2808-TMS320F2808 controlCARD
Product Number:  TMDSCNCD2808

TMDSCNCD28335 - TI store picture

TMDSCNCD28335-TMS320F28335 controlCARD
Product Number:  TMDSCNCD28335

TMDSDOCK28335 -
TIstore picture

TMDSDOCK28335-TMS320F28335 Experimenter Kit
Product Number:  TMDSDOCK28335

TMDSDCDC8KIT - TI store picture

TMDSDCDC8KIT-C2000 DC/DC Developer's Kit
Product Number:  TMDSDCDC8KIT

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00