See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $61.08
 

Adjust your quantity during checkout

TMDSCNCD2808-TMS320F2808 controlCARD

The new C2000 controlCARDs from Texas Instruments are ideal products for OEMs to use for initial software development and short run builds for system prototypes, test stands, and many other projects that require easy access to high-performance controllers. The controlCARDs are complete board-level modules that utilize an industry-standard DIMM form factor to provide a low-profile single-board controller solution. All of the C2000 controlCARDs use the same 100-pin connector footprint to provide the analog and digital I/Os on-board controller and are completely interchangeable. Each controlCARD provides an isolated RS-232 interface for communications. The host system needs to provide only 5V power to the controlCARD. The initial controlCARDs from TI support the 100MHz TMS320F2808 (P/N TMDSCNCD2808) and the 150MHz floating-point TMS320F28335 (P/N TMDSCNCD28335). Standalone JTAG emulator required. Sold separately.

Related Products

TMDSCCS2000-1 - TI store picture

TMDSCCS2000-1-F24x/C24x Code Composer Studio IDE v3.3 - with Annual Subscription
Product Number:  TMDSCCS2000-1

TMDSDOCK2808 - TI store picture

TMDSDOCK2808-TMS320F2808 Experimenter Kit
Product Number:  TMDSDOCK2808

TMDSCNCD28044 - TI store picture

TMDSCNCD28044-F28044 controlCARD
Product Number:  TMDSCNCD28044

TMDSCNCD28335 - TI store picture

TMDSCNCD28335-TMS320F28335 controlCARD
Product Number:  TMDSCNCD28335

TMDSDOCK28335 - TI store picture

TMDSDOCK28335-TMS320F28335 Experimenter Kit
Product Number:  TMDSDOCK28335

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00