See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $69.00
 

Adjust your quantity during checkout

TMDSCNCD28335-TMS320F28335 controlCARD

TMDSCNCD28335 is a DIMM100 controlCARD based evaluation and development tool for the Delfino F2833x series. controlCARDs are ideal to use for initial evaluation and system prototyping.  controlCARDs are complete board-level modules that utilize one of two standard form factors (100-pin DIMM or 180-pin HSEC ) to provide a low-profile single-board controller solution. For first evaluation, controlCARDs are typically purchased bundled with a baseboard, a Peripheral Explorer Kit, or an application kit. The TMDSCNCD28335 control card requires a baseboard to function.

Related Products

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00