See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $109.00
 

Adjust your quantity during checkout

TMDSCNCD28343-Delfino C28343 controlCARD

The C28343 controlCARD allows users to easily evaluate all the functionality of the 200MHz C28343 floating point controller and is compatible with existing controlCARD tool kits. The card provides all the chip support necessary, needing only a 5V supply to be fully functional. The controlCARD also has two on board 12-bit ADCs and a 64KB EEPROM for non volatile program storage. Based on the standard DIM100 controlCARD form factor it is pin compatible with other C2000 controlCARDs.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00