TMDSCNCD28379D F28379D development kit for C2000™ Delfino MCU controlCARD™ angled board image

TMDSCNCD28379D

F28379D development kit for C2000™ Delfino MCU controlCARD™

Pricing

Qty Price
+

Features for the TMDSCNCD28379D

Hardware Features

  • TMDSCNCD28379D: TMS320F28379D HSEC180 based controlCARD
    • Isolated XDS100v2 USB-to-JTAG Debug Probe enables real-time in-system programming and debugging
  • Standard 180-pin HSEC interface
  • Analog I/O, digital I/O and JTAG signals at card interface
  • USB Host connector
  • SDCard Slot
  • Hardware files can be found by downloading  C2000Ware at boards\controlCARDs\TMDSCNCD28379D

 

Software Features

Description for the TMDSCNCD28379D

TMDSCNCD28379D is an HSEC180 controlCARD based evaluation and development tool for the F2837xD,  F2837xS, and F2807x series in the TI MCU. controlCARDs are ideal to use for initial evaluation and system prototyping. controlCARDs are complete board-level modules that utilize one of two standard form factors (100-pin DIMM or 180-pin HSEC ) to provide a low-profile single-board controller solution. For first evaluation controlCARDs are typically purchased bundled with a baseboard or bundled in an application kit.

Pricing

Qty Price
+