See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $275.00
 

Adjust your quantity during checkout

TMDSCNCD28M36-F28M36 Concerto controlCARD more details

The C2000 controlCARDs from Texas Instruments are ideal products for initial software development and short run builds for system prototypes, test stands, and many other projects that require easy access to high-performance controllers. The controlCARDs are complete board-level modules that utilize an industry-standard DIMM form factor to provide a low-profile single-board controller solution. The host system needs to provide only a single 5V power rail to the controlCARD for it to be fully functional.

The DIMM 180 Control Cards require an adapter card - TMDSADAP180TO100 - to be compatible with existing C2000 Development Kits.

All software, documentation, and hardware documents can be accessed by installing controlSUITE.

Related Products

TMDSADAP180TO100 - TI store picture

TMDSADAP180TO100-180 to 100 Pin DIMM Adapter
Product Number:  TMDSADAP180TO100

TMDSDOCK28M36 - TI store picture

TMDSDOCK28M36-H63C2 Concerto Experimenter Kit
Product Number:  TMDSDOCK28M36

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00