See datasheet for actual packaging/pinout drawings


C2000 Digital Power Experimenter Kit

TI Store Price:

Unit price: $237.08

Adjust your quantity during checkout

Texas Instruments TMDSDCDC2KIT

C2000 Digital Power Experimenter Kit (DPEK) is ideal for hardware or software design engineers who want to explore the concept of digital power supply design. The kit contains a 2-rail DC-DC evaluation board using TI PowerTrain™ modules, on-board digital multi-meter and active load for transient response tuning. The DPEK also contains Code Composer Studio™ IDE v.3.3 C28x™ Free 32K byte Version, 9V power supply and a TMS320F2808-based controlCARD. The controlCARD is a complete board level module that utilizes and industry-standard DIMM form factor to provide a low-profiles single-board controller solution. C2000 application software with example code and full hardware details available. Digital Power Supply Workshop teaching material and lab software are also available. Standalone JTAG emulator required. Sold separately.

Related Products

TMDSCCS2000-1 -
TIstore picture

TMDSCCS2000-1-F24x/C24x Code Composer Studio IDE v3.3 - with Annual Subscription
Product Number:  TMDSCCS2000-1

TMDSDOCK2808 - TI store picture

TMDSDOCK2808-TMS320F2808 Experimenter Kit
Product Number:  TMDSDOCK2808

TMDSCNCD2808 - TI store picture

TMDSCNCD2808-TMS320F2808 controlCARD
Product Number:  TMDSCNCD2808

TMDSCNCD28335 - TI store picture

TMDSCNCD28335-TMS320F28335 controlCARD
Product Number:  TMDSCNCD28335

TIstore picture

TMDSDOCK28335-TMS320F28335 Experimenter Kit
Product Number:  TMDSDOCK28335

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00