See datasheet for actual packaging/pinout drawings

TMDSDCDC8KIT


C2000 DC/DC Developer's Kit

TI Store Price:

Unit price: $336.47

Adjust your quantity during checkout

Texas Instruments TMDSDCDC8KIT

The DC/DC Digital Power Developer’s Kit targets multi-rail and multi-phase applications and includes an F28044 DSC based controlCARD to demonstrate the capabilities of the device as a 16-rail digital power controller. The controlCARD is a complete board level module that utilizes and industry-standard DIMM form factor to provide a low-profiles single-board controller solution. The DC/DC Developer’s kit includes a DC/DC motherboard using eight of TI’s digital non-isolated PowerTrain™ modules useful for prototyping DC point-of-load power control in a wide range of equipments for industry, communications infrastructure and consumer electronics. Kit is complete with Code Composer Studio™ IDE v3.3 C28x™ Free 32K Byte Version and a 9V power supply. C2000 applications software with example code and full hardware details also available. Standalone JTAG emulator required. Sold separately.

Related Products

TMDSCCS2000-1 - TI store picture

TMDSCCS2000-1-F24x/C24x Code Composer Studio IDE v3.3 - with Annual Subscription
Product Number:  TMDSCCS2000-1

TMDSDOCK2808 - TI store picture

TMDSDOCK2808-TMS320F2808 Experimenter Kit
Product Number:  TMDSDOCK2808

TMDSDCDC2KIT - TI store picture

TMDSDCDC2KIT-C2000 Digital Power Experimenter Kit
Product Number:  TMDSDCDC2KIT

TMDSCNCD2808 - TI store picture

TMDSCNCD2808-TMS320F2808 controlCARD
Product Number:  TMDSCNCD2808

TMDSCNCD28044 - TI store picture

TMDSCNCD28044-F28044 controlCARD
Product Number:  TMDSCNCD28044

TMDSCNCD28335 - TI store picture

TMDSCNCD28335-TMS320F28335 controlCARD
Product Number:  TMDSCNCD28335

TMDSDOCK28335 - TI store picture

TMDSDOCK28335-TMS320F28335 Experimenter Kit
Product Number:  TMDSDOCK28335

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00