TMDSDOCK28035 F28035 Piccolo Experimenter's Kit angled board image

TMDSDOCK28035

F28035 Piccolo Experimenter's Kit

Pricing

Qty Price
+

Features for the TMDSDOCK28035

Hardware Features

  • TMDSCNCD28035: TMS320F28035 DIMM100 based controlCARD
  • Docking Station with DIMM100 controlCARD female connector
    • Header pin access to key MCU signals
    • Perforated area for prototyping
    • On-board XDS100v1 JTAG debug probe
    • Powered by USB cable or a 5V supply
  • Hardware Files are in C2000Ware at boards\controlCARDs\TMDSCNCD28035ISO

 

Software Features

 

Get Started

Description for the TMDSDOCK28035

TMDSDOCK28035 is a DIMM100 controlCARD based evaluation and development tool for the Piccolo F2803x series. The Docking Station provides power and JTAG debug for the controlCARD. Key device signals are accessible through header pins. Perforated areas on the baseboard are included for prototyping.

Pricing

Qty Price
+