See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $179.00
 

Adjust your quantity during checkout

TMDSDOCK2808-TMS320F2808 Experimenter Kit

The new C2000 Experimenter Kits from Texas Instruments are ideal products for OEMs to use for initial device exploration and testing. The 2808 Experimenter Kit has a docking station with access to all controlCARD signals, breadboard areas and RS-232, JTAG connectors, and features on board USB JTAG emulation. Each kit contains a 2808 controlCARD. The controlCARD is a complete board level module that utilizes and industry-standard DIMM form factor to provide a low-profiles single-board controller solution. . Kit is complete with Code Composer Studio™ IDE v3.3 C28x™ Free 32K Byte Version. C2000 applications software with example code and full hardware details also available. No external JTAG emulator is required as the docking station has on board USB JTAG emulation.

Related Products

TMDSCCS2000-1 - TI store picture

TMDSCCS2000-1-F24x/C24x Code Composer Studio IDE v3.3 - with Annual Subscription
Product Number:  TMDSCCS2000-1

TMDSDCDC2KIT - TI store picture

TMDSDCDC2KIT-C2000 Digital Power Experimenter Kit
Product Number:  TMDSDCDC2KIT

TMDSCNCD2808 - TI store picture

TMDSCNCD2808-TMS320F2808 controlCARD
Product Number:  TMDSCNCD2808

TMDSCNCD28335 - TI store picture

TMDSCNCD28335-TMS320F28335 controlCARD
Product Number:  TMDSCNCD28335

TMDSDOCK28335
-TIstore picture

TMDSDOCK28335-TMS320F28335 Experimenter Kit
Product Number:  TMDSDOCK28335

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00