See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $395.00
 

Adjust your quantity during checkout

TMDSDSK6713-TMS320C6713 DSP Starter Kit (DSK)

For TI's newest low power, fixed-and-floating point DSP look at TMDSC674x DSPs and the TMDSLCDK6748 development kit.

The TMS320C6713 DSP Starter Kit (DSK) developed jointly with Spectrum Digital is a low-cost development platform designed to speed the development of high precision applications based on TI´s TMS320C6000 floating point DSP generation. The kit uses USB communications for true plug-and-play functionality.  Both experienced and novice designers can get started immediately with innovative product designs with the DSK´s full featured Code Composer Studio™ IDE and eXpressDSP™ Software which includes DSP/BIOS and Reference Frameworks.

The C6713 DSK tools  includes the latest fast simulators from TI and  access to the Analysis Toolkit via Update Advisor which  features the Cache Analysis tool and Multi-Event Profiler. Using Cache Analysis developers improve the performance of their application by optimizing cache usage. By providing a graphical view of the on-chip cache activity over time the user can quickly determine if their code is using the on-chip cache to get peak performance. 

The C6713 DSK allows you to download and step through code quickly and uses Real Time Data Exchange (RTDX™) for improved Host and Target communications. The DSK includes the Fast Run Time Support libraries and utilities such as Flashburn to program flash, Update Advisor to download tools, utilities and software and a power on self test and diagnostic utility to ensure the DSK is operating correctly.

 

The full contents of the kit include:

  • C6713 DSP Development Board with 512K Flash and 16MB SDRAM
  • C6713 DSK Code Composer Studio™ IDE including the Fast Simulators and access to Analysis Toolkit on Update Advisor
  • Quick Start Guide
  • Technical Reference
  • Customer Support Guide
  • USB Cable
  • Universal Power Supply
  • AC Power Cord(s)
  • MATLAB from The Mathworks 30 day free evaluation

Ordering Information: TMDSDSK6713 includes a standard US power cord, TMDSDSK6713-0E version includes both UK & European power cords

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00