Features for the TMDSDSK6713
The DSK features the TMS320C6713 DSP, a 225 MHz device delivering up to 1800 million instructions per second (MIPs) and 1350 MFLOPS. This DSP generation is designed for applications that require high precision accuracy. The C6713 is based on the TMS320C6000 DSP platform designed to needs of high-performing high-precision applications such as pro-audio, medical and diagnostic. Other hardware features of the TMS320C6713 DSK board include:
- Embedded JTAG support via USB
- High-quality 24-bit stereo codec
- Four 3.5mm audio jacks for microphone, line in, speaker and line out
- 512K words of Flash and 16 MB SDRAM
- Expansion port connector for plug-in modules
- On-board standard IEEE JTAG interface
- +5V universal power supply
Software - Designers can readily target the TMS32C6713 DSP through TI´s robust and comprehensive Code Composer Studio™ DSK development platform. The tools, which run on Windows© 98, Windows 2000 and Windows XP, allow developers to seamlessly manage projects of any complexity. Code Composer Studio features for the TMS320C6713 DSK include:
- A complete Integrated Development Environment (IDE), an efficient optimizing C/C++ compiler assembler, linker, debugger, an a advanced editor with Code Maestro™ technology for faster code creation, data visualization, a profiler and a flexible project manager
- DSP/BIOS™ real-time kernel
- Target error recovery software
- DSK diagnostic tool
- "Plug-in" ability for third-party software for additional functionality
Description for the TMDSDSK6713
The TMS320C6713 DSP Starter Kit (DSK) developed jointly with Spectrum Digital is a low-cost development platform designed to speed the development of high precision applications based on TI´s TMS320C6000 floating point DSP generation. The kit uses USB communications for true plug-and-play functionality. Both experienced and novice designers can get started immediately with innovative product designs with the DSK´s full featured Code Composer Studio™ IDE and eXpressDSP™ Software which includes DSP/BIOS and Reference Frameworks.
The C6713 DSK tools includes the latest fast simulators from TI and access to the Analysis Toolkit via Update Advisor which features the Cache Analysis tool and Multi-Event Profiler. Using Cache Analysis developers improve the performance of their application by optimizing cache usage. By providing a graphical view of the on-chip cache activity over time the user can quickly determine if their code is using the on-chip cache to get peak performance.
The C6713 DSK allows you to download and step through code quickly and uses Real Time Data Exchange (RTDX™) for improved Host and Target communications. The DSK includes the Fast Run Time Support libraries and utilities such as Flashburn to program flash, Update Advisor to download tools, utilities and software and a power on self test and diagnostic utility to ensure the DSK is operating correctly.
The full contents of the kit include:
- C6713 DSP Development Board with 512K Flash and 16MB SDRAM
- C6713 DSK Code Composer Studio™ IDE including the Fast Simulators and access to Analysis Toolkit on Update Advisor
- Quick Start Guide
- Technical Reference
- Customer Support Guide
- USB Cable
- Universal Power Supply
- AC Power Cord(s)
- MATLAB from The Mathworks 30 day free evaluation
Ordering Information: TMDSDSK6713 includes a standard US power cord, TMDSDSK6713-0E version includes both UK & European power cords