See datasheet for actual packaging/pinout drawings


XDS200 USB Debug Probe

TI Store Price:

Unit price: $295.00

Adjust your quantity during checkout

Texas Instruments TMDSEMU200-U

The Spectrum Digital XDS200 is the first model of the XDS200 family of debug probes (emulators) for TI processors. The XDS200 family features a balance of low cost with good performance between the super low cost XDS100 and the high performance XDS560v2. Also, all XDS debug probes support Core and System Trace in all ARM and DSP processors that feature an Embedded Trace Buffer (ETB).

The Spectrum Digital XDS200 connects to the target board via a TI 20-pin connector (with multiple adapters for TI 14-pin, ARM 10-pin and ARM 20-pin) and to the host PC via USB2.0 High Speed (480Mbps). 

The Spectrum Digital XDS200 comes in a package consisting of:

  • XDS200 debug pod
  • TI 20-pin to TI 14-pin converter adapter
  • TI 20-pin to ARM 20-pin converter adapter
  • TI 20-pin to ARM 10-pin converter adapter
  • USB2.0 cable
  • Quick start guide

Devices supported:

  • Basic JTAG debug supports most TI microcontrollers (except MSP430), all wireless MCUs, most DSPs (except C54x, C62x, C67x) and all ARM processors
  • cJTAG debug supports all CC26xx, CC2538 and CC13xx devices
  • Serial Wire Debug (SWD) and Serial Wire Output (SWO) are available for selected microcontrollers and wireless connectivity microcontrollers
  • Core and System trace are available via the ETB in selected ARM and DSP processors
  • For more information on the trace capabilities of a particular device please refer to its technical reference manual (TRM)

You will need:

  • A host PC that matches the minimum requirements of the Code Composer Studio IDE
  • A target board that features one of the compatible JTAG headers

You may need:

  • An adapter to allow connecting to target boards that features different JTAG headers

Shipping information:

  • Product box dimensions: 130mm x 130mm x 50mm (5.0in x 5.0in x 2.0in)
  • Packaged product weight: 120g (4.0oz)
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00