See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $255.38

TMDSEMU2000U-Blackhawk USB JTAG Emulator

The Stellaris® Brushless DC (BLDC) Motor Control Module (MDL-BLDC) is a four-quadrant controller for three-phase brushless DC motors rated at up to 36 V, 500 W, and 60,000 RPM. Key features of the RDK include complete CAN and Ethernet network interfaces, a powerful 32-bit Stellaris microcontroller with 256 Kbytes of single-cycle internal flash memory, and embedded software to optimally control a wide range of motors in diverse applications. The BLDC Motor Control module is a single board product provided in volume quantities, ready to integrate directly into your BLDC motor applications.

The BLDC Motor Control module centers around a Stellaris LM3S8971 microcontroller which handles all PWM synthesis, position, and analog sensing as well as Ethernet and CAN networking. Only a few additional power ICs are necessary to complete the design. The entire circuit is built on a simple two-layer printed circuit board. The design includes an on-board braking circuit, optional power-managed fan for forced-air cooling, analog and digital control inputs, and screw terminals for all power and signal wiring. Interrupt-driven embedded software provides four quadrant operation for precise motor control using Hall effect, quadrature, or sensorless operation modes.

Related Products

TMDSDOCK2808 - TI store picture

TMDSDOCK2808-TMS320F2808 Experimenter Kit
Product Number:  TMDSDOCK2808

TMDSDOCK28335 - TI store picture

TMDSDOCK28335-TMS320F28335 Experimenter Kit
Product Number:  TMDSDOCK28335

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00