TMDSEMU560V2STM-U XDS560™ software v2 system trace USB debug probe angled board image

TMDSEMU560V2STM-U

XDS560™ software v2 system trace USB debug probe

Pricing

Qty Price
+

Features for the TMDSEMU560V2STM-U

XDS560v2 is the latest variant of the XDS560 family of high-performance debug probes (emulators) for TI processors. With the fastest speeds and most features of the entire XDS family, XDS560v2 is the most comprehensive solution to debug TI microcontrollers, processors and wireless connectivity microcontrollers.

The XDS560v2 supports the traditional IEEE1149.1 (JTAG) emulation as well as IEEE1149.7 (cJTAG) and operates with JTAG interface levels from +1.2V to +4.1V.

Compact JTAG (cJTAG) is a major improvement over the traditional JTAG, as it supports all its features while using only two pins, and is available in selected TI wireless connectivity microcontrollers.

All XDS560v2 models support either USB2.0 High speed (480Mbps) or Ethernet 10/100Mbps, with some models supporting both. Also, some models support PoE (Power over Ethernet) for added flexibility.

The XDS560v2 is fully compatible with TI’s Code Composer Studio IDE. This combination gives a complete hardware development environment which includes an Integrated Development Environment, Compiler, and full hardware debugging and Trace capability (on selected devices) of TI microcontrollers, processors and wireless connectivity microcontrollers.

Other XDS products:

Description for the TMDSEMU560V2STM-U

The XDS560v2 is the highest performance of the XDS560™ family of debug probes and supports both the traditional JTAG standard (IEEE1149.1) and cJTAG (IEEE1149.7).  Note that it does not support serial wire debug (SWD).

All XDS debug probes support Core and System Trace in all ARM and DSP processors that feature an Embedded Trace Buffer (ETB).  For Trace over pins the XDS560v2 PRO TRACE is required.

The XDS560v2 connects to the target board via a MIPI HSPT 60-pin connector (with multiple adapters for TI 14-pin, TI 20-pin and ARM 20 pin) and to the host PC via USB2.0 High speed (480Mbps). 

The XDS560v2 comes in a package consisting of:

  • XDS560v2 debug pod
  • MIPI HSPT 60-pin to TI 14-pin converter adapter
  • MIPI HSPT 60-pin to TI 20-pin converter adapter
  • MIPI HSPT 60-pin to ARM 20-pin converter adapter
  • USB2.0 cable
  • CDROM with device drivers
  • Quick Start guide
  • Warranty and product registration information

Devices supported:

  • SimpleLink MCUs (CC13xx, CC26xx, CC3x, MSP432)
  • C2000, TM4C12x and Hercules microcontrollers
  • Sitara (OMAPL13x, AM335x, AM43xx, AM57xx, AM65xx, AMIC1xx, AM64xx, AM24xx)
  • Automotive SoCs (TDAx ADAS, DRAx infotainment)
  • mmWave sensors (IWR/AWR14xx, IWR/AWR16xx, IWR68xx)
  • C671x, C672x, C674x and C66x (Keystone I) Floating point DSPs
  • C642x and C645x
  • 66AK2 and TCI66x Multicore DSP + ARM® SoCs (Keystone II)
  • C55x Low-power DSPs
  • UCD3x Digital Power devices
  • PGA970 SoC
  • Other TI SoCs with PRU, C674x, C66xx, Cortex M, Cortex R and Cortex A cores

Devices NOT supported:

  • MSP430 Microcontrollers
  • AWR12xx mmWave sensors
  • C54x
  • C62x, C670x, C640x and C641x
  • Devices that only support serial wire debug (SWD)

You will need:

  • An installation of Code Composer Studio v4 or newer
  • A host PC that matches the minimum requirements of the Code Composer Studio IDE
  • A target board that features one of the compatible JTAG headers

You may need:

  • An adapter to allow connecting to target boards that features different JTAG headers

Shipping information:

  • Product box dimensions: 280mm x 210mm x 51mm (11in x 8.0in x 2.0in)
  • Packaged product weight: 450g (1.0lb)

Pricing

Qty Price
+