See datasheet for actual packaging/pinout drawings

TMDSENRGYKIT


C2000 Renewable Energy Developers Kit

TI Store Price:

Unit price: $349.00

Texas Instruments TMDSENRGYKIT

The C2000 Renewable Energy Developer's Kit is a scaled down version of digitally controlled DC/AC inverter. With a maximum power output of 45 watts, the EVM board is capable of syncing to an external AC line and managing a back up battery. The EVM board provides all the necessary current and voltage measurements to necessary to implement advanced algorithms, such as maximum power point tracking. The kit includes an F28035 controlCARD, renewable energy EVM, 32KB limited CCS V3.3, and full hardware and software documentation.

Related Products

TMDSCNCD2808 - TI store picture

TMDSCNCD2808-TMS320F2808 controlCARD
Product Number:  TMDSCNCD2808

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00