See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $1,795.00
 

Adjust your quantity during checkout

TMDSEVM3530-OMAP35x Evaluation Module (EVM)

OMAP35x EVM Windows CE Support 
Special limited time offers available now.

Developed with Mistral Solutions, the OMAP35x Evaluation Module (EVM) enables developers to immediately start evaluating OMAP35x processors (OMAP3530, OMAP3525, OMAP3515, OMAP3503) and begin building low power applications such as portable media players, navigation devices, handheld game consoles, single board computers, data terminals, point of sale/service, software defined radio, medical applications, media controllers and numerous other products requiring low power and high performance.

 

Additional Information:

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00