See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $512.47
 

Adjust your quantity during checkout

TMDSEVM355-TMS320DM355 Digital Video Evaluation Module

The TMS320DM355 Digital Video Evaluation Module (DVEVM) enables developers to start immediate evaluation of DaVinci™ DM355 and DM335 processors and begin building digital video applications such as IP security cameras, digital photo frames, digital still cameras, video doorbells, portable medical and portable digital video products that have yet to be invented.

The DVEVM allows developers to write production-ready application code for the ARM and provides access to the MJCP coprocessor core using DaVinci APIs to begin immediate application development for the TMS320DM355 digital media processors.

MontaVista's Linux Pro is recommended for production, and is available from MontaVista.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00