See datasheet for actual packaging/pinout drawings

TMDSEVM5517


C5517 Evaluation Module (EVM)

TI Store Price:

Unit price: $499.00

Adjust your quantity during checkout

Texas Instruments TMDSEVM5517

The TMDSEVM5517is a general purpose evaluation module which includes all the hardware and software needed to evaluate the C5517 DSP. The C5517 DSP is a highly integrated solution offered in a simple package to reduce cost and development time. This solution provides nearly doubles the performance of previous generation of ultra-low power DSP devices while delivering power optimization to support longer battery life. This EVM allows quick and easy evaluation of the advanced capabilities of the C5517 DSP. The kit has an on-board (XDS100) emulator for full course-level debug capability and supports Code Composer Studio™ (CCStudio) Integrated Development Environment (IDE) version 5.x and eXpressDSP™ software which includes the DSP/BIOS™ kernel. The full contents of the EVM include C5517 board, CCStudio IDE Rev. 5.x, and an out-of-the-box peripheral demos.

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00