See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $1,995.10
 

Adjust your quantity during checkout

TMDSEVM642-DM642 Evaluation Module

The DM642 Evaluation Module (EVM) is a low-cost high performance video & imaging development platform designed to jump-start application development and evaluation of multi-channel, multi-format digital and other future proof applications. Leveraging the high performance TMS320C64x DSP core, this development platform supports TI’s TMS320DM642, DM641 & DM640 digital media processors.

Developed in conjunction with Spectrum Digital, this PCI form factor EVM includes the necessary components to enable you to:

  • Start application software development immediately
  • Understand DSP functionality for video experts
  • Build video, audio & internet streaming functionality into existing designs
  • Simplify overall system design
  • Differentiate your product with cutting edge software
  • Design for flexibility to respond to evolving standards

 

 

Source code is available for Video Application demos for Composite/S-Video In/Out, Capture/Display pass-thru, On-Screen Display (OSD) and Audio Loopback, while object code libraries are included for Streaming Media executable demos such as Video Loopback (H.263, MPEG-2 video and JPEG), TCP/IP Networking stack (Client Configuration), Network camera and Audio Loopback (G.729).

 

TMDSEVM642 includes a standard US power cord

TMDSEVM642-0E version includes a European power cord

Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00