See datasheet for actual packaging/pinout drawings

TI Store Price:

Unit price: $418.95

TMDSEVM6457L-TMS320C6457 Lite Evaluation Module (EVM)

TMS320C6457 Evaluation Modules
  • TMDSEVM6457L - TMS320C6457 Lite Evaluation Module (EVM)
    • The TMS320C6457 Lite EVM, or TMDSEVM6457L, is an easy-to-use, cost-efficient development tool that is designed to help developers quickly get started with designs using the C6457 DSP. It includes an on-board, single C6457 processor with robust connectivity options such as a breakout card, allowing customers to individually connect certain peripherals to configure the EVM for their needs.
    • The TMDSEVM6457L EVM comes with XDS100 onboard emulation capability. In addition, an external emulator via JTAG emulation header can be also be used.

  • TMDSEVM6457LE - TMS320C6457 Lite Evaluation Module with XDS560V2 Emulation
    • The TMDSEVM6457LE EVM comes with XDS560V2 onboard emulation capability. The included XDS560 mezzanine card uses the TI 60-pin JTAG emulation header.
Order SummaryEdit >
Subtotal: $0.00
Shipping & Handling: -
Total (USD): $0.00